Note: This article is discontinued. You can find the current article here: 2003820 / HW Cavity wall device box 61, CEE/PERILEX, with cover

Cavity wall connection socket with cover

Item no. 2003430 | EAN 4012195032892

2003430 / HV 70 D
50 mm
74 mm
74 mm
20 mm
8
Product description
Product description
Cavity wall connection box with cover, dimensions to DIN 49073-1, for plate thickness 7–35 mm. 8 break-out openings for NYM cables, data cables and pipes Ø 20 mm, protection rating IP30.
According to IEC 60670-1, IEC 60670-22 and DIN 49073-1.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Diameter 74 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Airtight no
Colour Orange
Cover Not transparent
Cover fastening Screwed
Cover screw clearance 67 mm
Diameter 74 mm
Dimension Ø74mm, H50mm
Entry from rear yes
Equipment Without
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C
Floor height, min. 50 mm
for pipe diameter 20 mm
Halogen-free yes
Impact-resistant no
Maintain electrical functions Without
Material Polypropylene
Max. Conductor cross-section 2,5 mm²
Milling hole diameter 74 mm
No. of entries 8
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 1
Product series WIN Series
Protection rating IP30
Rated voltage 400 V
ROHS-conformant yes
Sealable no
Shape Round
Suitable for plate thickness, max. 35 mm
Suitable for plate thickness, min. 7 mm
Support Without
Type of entry break-out openings for NYM cables, data cables and pipes Ø 20 mm
Type of housing penetration Pre-marking
With bolts yes
With nail strap no
With screening no

Dimensions

Height 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1215 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,1215 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Height Diameter Milling hole diameter for pipe diameter No. of entries Item no. Quantity SSU
HV 70 D 50 mm 74 mm 74 mm 20 mm 8 2003430
10 piece
Downloads

Download

Download

HV 70 D / 2003430
Download