Ceiling hook

Item no. 3460169 | EAN 4012195306078

3460169 / 2081 M6 G
0.8 kN
M6
Product description
Product description
M6 ceiling hook
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Breaking load 0,8 kN
Diameter 11 mm
Dimension M6
hook diameter 13 mm
Material Steel
Product series Bolts and hooks
ROHS-conformant yes
Surface Electrogalvanised
Thread M6
Thread length 9 mm

Dimensions

Length 34 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,039 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,039 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Breaking load Thread Item no. Quantity SSU
2081 M6 G 0.8 kN M6 3460169
100 piece
Downloads

Download

2081 M6 G / 3460169
Download