Ceiling panel for ISS140110

Item no. 6290240 | EAN 4012195162162

Product description
Product description
Ceiling rosette for tidy closure of the pole penetration in the ceiling. Suitable for service pole, type ISS140110.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 207x177
Halogen-free yes
Material Aluminium
Product series ISS
Type of accessory Rosette

Dimensions

Height 33 mm
Length 207 mm
Width 177 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,1566 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,1566 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
ISSDB140110RW 6290240
1 piece
Downloads

Download

Download

EU declaration of conformity ISSDB140110RW / 6290240 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.