Ceiling panel for ISSRM45

Item no. 6290264 | EAN 4012195428169

Product description
Product description
Closed ceiling rosette for tidy closure of the ceiling gland of the service poles, type ISSRM45.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Floor/ceiling service pole
  • Track width 45 mm
  • Devices
  • Protective contact socket
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,7223 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
CO₂ Footprint (GWP) 0,7223 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 125x2
Halogen-free yes
Height 2 mm
Length 125 mm
Material Steel
Type of accessory Rosette
Width 125 mm
All types

All types

Types Item no. Quantity SSU
ISSDBRM45RW 6290264
1 piece
Downloads

Download

Download

EU declaration of conformity ISSDBRM45RW / 6290264 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.