Note: This article is discontinued.

Centre suspension mesh cable tray A4

Item no. 6015245 | EAN 4012195928744

Product description
Product description
Two-part centre suspension of mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Centre suspension of cable trays
Technical data

Technical data

Adjustable no
Dimension 60x40
Height 10,1 mm
Hole diameter 9 mm
Length 65 mm
Maintain electrical functions no
Material Stainless steel
Version for Suspended
Width 40 mm
All types

All types

Types Length Width Hole diameter Dimension B Colour Item no. Quantity SSU
GMA M8 A4 65 mm 40 mm 9 mm - - 6015245
25 piece
GMA M10 A4 65 mm 40 mm 11 mm - - 6015261
25 piece
GMS 170 A4 35 mm 170 mm 11 mm 170 mm stainless steel 6015418
25 piece
GMS 270 A4 35 mm 270 mm 11 mm 270 mm stainless steel 6015419
25 piece
GMS 370 A4 35 mm 370 mm 11 mm 370 mm stainless steel 6015420
25 piece
GMS 470 A4 35 mm 470 mm 11 mm 470 mm stainless steel 6015421
10 piece
GMS 570 A4 35 mm 570 mm 11 mm 570 mm stainless steel 6015422
10 piece
Downloads

Download

EU declaration of conformity GMA M8 A4 / 6015245 , 0.10MB , pdf
Download
REACH Declaration of conformity GMA M8 A4 / 6015245 , 0.12MB , pdf

Download
Download

GMA M8 A4 / 6015245
Download