Centre suspension, universal FS

Item no. 6358856 | EAN 4012195435778

zinc
Product description
Product description
Universal centre suspension for fastening to threaded rods and supports.

Preferred use of this centre suspension in combination with cable ladders and mesh cable trays.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Centre suspension of cable trays
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable no
Colour zinc
Dimension B300mm
Maintain electrical functions no
Material Steel
ROHS-conformant yes
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Suitable for metric threaded rod 12
Surface Strip galvanised
Tray fastening Screw-on
Version for Miscellaneous

Dimensions

Dimension B 300 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,531 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,531 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Dimension B Colour Item no. Quantity SSU
MAHU 200 FS 200 mm 200 mm zinc 6358853
1 piece
MAHU 300 FS 300 mm 300 mm zinc 6358856
1 piece
MAHU 400 FS 400 mm 400 mm zinc 6358860
1 piece
MAHU 500 FS 500 mm 500 mm zinc 6358864
1 piece
MAHU 600 FS 600 mm 600 mm zinc 6358868
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity MAHU 300 FS / 6358856 , 0.11MB , pdf
Download

MAHU 300 FS / 6358856
Download