Ceramic terminal, double

Item no. 7205705 | EAN 4012196810239

4
400 V
Product description
Product description
High-temperature-resistant ceramic terminal with four connection options for refitting of the FireBox T series. Tested according to DIN EN 60998-2-1:2004.
  • RoHS-conformant
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Closing plate required no
Colour Cream
Connectable conductor cross-section, single-wire, max. 10 mm²
Connectable conductor cross-section, single-wire, min. 4 mm²
Connection position Side
Dimension 10 mm²
Explosion-tested version no
Insulation material Ceramic
Material Steatite
No. of terminals 4
Nominal cross-section, max. 10 mm²
Nominal cross-section, min. 4 mm²
Nominal current 57 A
Nominal voltage 400 V
Number of screwless terminals per pole 4
Permitted temperature range, max. 250 °C
Pole number 1
Product series FireBox T-series
ROHS-conformant Exempt
Transparent no
Version of electrical connection 1 Screw connection
Version of electrical connection 2 Screw connection

Dimensions

Height 26 mm
Length 24,5 mm
Width 26,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0079 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0079 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types No. of terminals Nominal cross-section, min. Nominal cross-section, max. Nominal voltage Item no. Quantity SSU
TK 06-2 4 1.5 mm² 6 mm² 400 V 7205703
5 piece
TK 10-2 4 4 mm² 10 mm² 400 V 7205705
5 piece
TK 16-2 4 6 mm² 16 mm² 400 V 7205707
5 piece
Downloads

Download

EU declaration of conformity TK 10-2 / 7205705 , 0.10MB , pdf
Download
REACH Declaration of conformity TK 10-2 / 7205705 , 0.13MB , pdf
RoHS Declaration of conformity TK 10-2 / 7205705 , 0.13MB , pdf

No invitation to tender text is available for this product.