Ceramic terminal, single

Item no. 7205702 | EAN 4012196396023

2
Product description
Product description
High-temperature-resistant ceramic terminal for refitting of the FireBox T series. Tested according to DIN EN 60998-2-1:2004.
  • RoHS-conformant
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Closing plate required no
CO2 Footprint (GWP) Cradle-to-Gate 0,0027 kg CO₂e / 1 Piece
Colour Cream
Connectable conductor cross-section, single-wire, min. 6 mm²
Connection position Side
Dimension 6 mm²
Explosion-tested version no
Height 21,5 mm
Insulation material Ceramic
Length 8,5 mm
Material Steatit
No. of terminals 2
Nominal cross-section, min. 6 mm²
Nominal current 41 A
Nominal voltage 250 V
Number of screwless terminals per pole 2
Permitted temperature range, min. 250 °C
Pole number 1
Transparent no
Version of electrical connection 1 Screw connection
Version of electrical connection 2 Screw connection
Width 21,5 mm
All types

All types

Types No. of terminals Nominal cross-section, min. Nominal cross-section, max. Nominal voltage Item no. Quantity SSU
TK 04 2 0.5 mm² 4 mm² 400 V 7205700
5 piece
TK 06 2 6 mm² - 250 V 7205702
5 piece
TK 10 2 10 mm² - 250 V 7205704
5 piece
TK 16 2 16 mm² - 400 V 7205706
5 piece
Downloads

Download

REACH Declaration of conformity TK 06 / 7205702 , 0.12MB , pdf
RoHS Declaration of conformity TK 06 / 7205702 , 0.12MB , pdf

No invitation to tender text is available for this product.