Clamp

Item no. 6279800 | EAN 4012195680680

Product description
Product description
Clamp to lock supports between the convection grid and the fixing panel.
Suitable for fixing panels for windowsill thickness 23.5 mm
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 65x39x1,8
Material Steel
Product series Rapid 80®
ROHS-conformant yes
Surface Strip galvanised
Version for Wall mounting

Dimensions

Height 1,8 mm
Length 65 mm
Width 39 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0189 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0189 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
SP3 6279800
10 piece
Downloads

Download

EU declaration of conformity SP3 / 6279800 , 0.10MB , pdf
Download
UK Declaration of Conformity SP3 / 6279800 , 0.09MB , pdf
REACH Declaration of conformity SP3 / 6279800 , 0.12MB , pdf
RoHS Declaration of conformity SP3 / 6279800 , 0.13MB , pdf

No invitation to tender text is available for this product.