Clamping angle KL

Item no. 6354122 | EAN 4012196194414

Product description
Product description
Clamping angle, type KL1, to fasten light support structures to steel girder flanges.

Choose the clamping lug according to the thickness of the flange.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bolt M10 x 50
Colour zinc
Dimension 60x50
Material Steel
ROHS-conformant yes
Surface Hot-dip galvanised
Thread metric 10

Dimensions

Height 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5136 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5136 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Item no. Quantity SSU
KL1 10 S FT 10 mm 6354106
10 piece
KL1 15 S FT 15 mm 6354114
10 piece
KL1 20 S FT 20 mm 6354122
10 piece
Downloads

Download

EU declaration of conformity KL1 20 S FT / 6354122 , 0.10MB , pdf
Download

Download

KL1 20 S FT / 6354122
Download