Clamping piece FS

Item no. 6015290 | EAN 4012196661930

60 x 40
Steel
Strip galvanised
Product description
Product description
Hold-down clamp for fastening mesh cable trays on the ground or on stand-off brackets of type DBL.

Use on mesh cable trays with 50 x 100 mm grid only.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 60x40
Dimension 60 x 40
Hole diameter 7 mm
Material Steel
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised

Dimensions

Length 60 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1106 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1106 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Dimension Material Surface Item no. Quantity SSU
GKS 50 07 FS 60 x 40 Steel Strip galvanised 6015263
50 piece
GKS 50 11 FS 60 x 40 Steel Strip galvanised 6015276
50 piece
GKS 50 07 FS SP 60 x 40 Steel Strip galvanised 6015290
25 piece
Downloads

Download

Download

EU declaration of conformity GKS 50 07 FS SP / 6015290 , 0.10MB , pdf
Download

Download

GKS 50 07 FS SP / 6015290
Download