Clamping piece FS

Item no. 6015263 | EAN 4012196421398

60 x 40
Steel
Strip galvanised
Product description
Product description
Clamp for fastening mesh cable trays.

Use on mesh cable trays with 50 x 100 mm grid only.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour zinc
Dimension 60x40
Dimension 60 x 40
Hole diameter 7 mm
Material Steel
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised

Dimensions

Length 60 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1091 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1091 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension Material Surface Item no. Quantity SSU
GKS 50 07 FS 60 x 40 Steel Strip galvanised 6015263
50 piece
GKS 50 11 FS 60 x 40 Steel Strip galvanised 6015276
50 piece
GKS 50 07 FS SP 60 x 40 Steel Strip galvanised 6015290
25 piece
Downloads

Download

EU declaration of conformity GKS 50 07 FS / 6015263 , 0.10MB , pdf
Download

Download
Download

GKS 50 07 FS / 6015263
Download