Clamping piece LKS 40 A2

Item no. 6017134 | EAN 4012196295630

6017134 / LKS 40 A2
45 mm
Stainless steel 1.4301
Bright, treated
Product description
Product description
Hold-down clamp for fastening cable ladders.

Fastening on brackets, type MWA 12, AW 15, AW 30 and AW 55, using the supplied FRS M6 x 20 fastening bolt.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Material Stainless steel 1.4301
ROHS-conformant yes
Surface Bright, treated

Dimensions

Height 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1338 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1338 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Material Surface Item no. Quantity SSU
LKS 40 A2 45 mm Stainless steel 1.4301 Bright, treated 6017134
10 piece
Downloads

Download

EU declaration of conformity LKS 40 A2 / 6017134 , 0.10MB , pdf
Download
REACH Declaration of conformity LKS 40 A2 / 6017134 , 0.12MB , pdf

Download

LKS 40 A2 / 6017134
Download