Clamping piece LKS 60/4 A2

Item no. 6221130 | EAN 4012196015252

6221130 / LKS 60 4 A2
6 mm
Stainless steel 1.4301
Bright, treated
Product description
Product description
Hold-down clamp for fastening cable ladders.

Fastening on brackets, type AW 15, AW 30 and AW 55, using the enclosed truss-head bolt FRS M6x20.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Material Stainless steel 1.4301
ROHS-conformant yes
Surface Bright, treated

Dimensions

Height 6 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3337 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3337 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Material Surface Item no. Quantity SSU
LKS 60 4 A2 6 mm Stainless steel 1.4301 Bright, treated 6221130
10 piece
Downloads

Download

EU declaration of conformity LKS 60 4 A2 / 6221130 , 0.10MB , pdf
Download

Download

LKS 60 4 A2 / 6221130
Download