Collecting clamp Grip 70, metal FS

Item no. 2207060 | EAN 4012195022497

2207060 / 2031 M 70 FS
70
Product description
Product description
Metal grouped support for high mechanical stability, even in case of fire. Suitable for safe mounting above fire protection ceilings. Also approved as a cable-specific variant for the maintenance of electrical function to DIN 4102 Part 12. For wall and ceiling mounting. Lock can be opened without tools. Detailed information on the approved routing variants can be found in the appropriate testing documentation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • OBO Grip, wall routing type
  • OBO Grip, ceiling routing type
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 70x NYM3x1,5
Halogen-free yes
Maintain electrical functions yes
Material Steel
No. of conductors NYM 3 x 1.5 70
Product series GRIP Series
ROHS-conformant yes
Surface Strip galvanised
With anchor no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,0976 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,0976 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types No. of conductors NYM 3 x 1.5 Item no. Quantity SSU
2031 M 70 FS 70 2207060
10 piece
Downloads

Download

EU declaration of conformity 2031 M 70 FS / 2207060 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

2031 M 70 FS / 2207060
Download