Note: This article is discontinued. You can find the current article here: 2003702 / UP Flush-mounted device connection box 66

Concealed accessory/connection socket

Item no. 2003019 | EAN 4012195002314

2003019 / UG 60 VD
60 mm
60 mm
20/25 mm
13
Product description
Product description
Device/connection socket with torsion-resistant guaranteed standard combination spacing of 71 mm (to DIN 49 073-1) through Snap–lock coupling. Break-out openings for cables and pipes Ø 20 mm and Ø 25 mm. Combinable for spreading and screw fastening, low-lying plaster brackets, device bolt spacing 60 mm, for screw fastening with 3.2 mm self-tapping screws, with 2 screw bosses without screws, protection rating IP20.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • STOWARZYSZENIE ELEKTRYKÓW POLSKICH, Poland
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Diameter 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory screw clearance 60 mm
Airtight no
Colour Black
Cover Without
Cover fastening Not applicable
Device fixing Screw or spread
Diameter 60 mm
Diameter, interior 60 mm
Dimension Ø60mm, H60mm
Entry from rear no
Equipment Without
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Floor height, min. 64 mm
for pipe diameter 20/25 mm
Maintain electrical functions Without
Material Polystyrene
No. of entries 13
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 1
Product series WIN Series
Protection rating IP20
Rated voltage 400 V
ROHS-conformant yes
Sealable no
Shape Round
Support Tunnel support
Type of entry break-out openings for cables and pipes Ø 20 mm and Ø 25 mm
Type of housing penetration Pre-marking
With bolts no
With nail strap no
With screening no

Dimensions

Height 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0588 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,0588 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Height Diameter for pipe diameter No. of entries Item no. Quantity SSU
UG 60 VD 60 mm 60 mm 20/25 mm 13 2003019
25 piece
Downloads

Download

Download
Download

REACH Declaration of conformity UG 60 VD / 2003019 , 0.12MB , pdf
RoHS Declaration of conformity UG 60 VD / 2003019 , 0.13MB , pdf

UG 60 VD / 2003019
Download