Note: This article is discontinued.

Connecting bridge for V10 Compact 200 mm

Item no. 5089650 | EAN 4012195237341

Product description
Product description
To bridge V10 Compact e.g. to FI protection switches in a 17.5 mm grid.



• 4-pole version (L1; L2; L3; N)
• Conductor: H07V-K 4 mm²
• V10 Compact connection via pin contact (diameter: 2.7 mm)
• FI protection switch connection via flat contact (4 x 1.5 mm)


  • 5-year warranty
Technical data

Technical data

Connecting cable length 0,2 m
Dimension 200mm
Pole version 4
Protection rating IP20
ROHS-conformant yes
Version for 200 mm

Dimensions

Height 10 mm
Length 200 mm
Width 67,5 mm
All types

All types

Types Item no. Quantity SSU
VB-V10 COMPACT-2 5089650
1 piece
Downloads

Download

Download

Download

No invitation to tender text is available for this product.