Connection and end piece FT

Item no. 5304997 | EAN 4012195417071

5304997 / 5011
11 mm
Product description
Product description
• For attaching to steel structures or bolting to earthing fixed points

• For attachments: Round conductor Rd 8-10 and flat conductor FL30 x 3.5

• 2x attaching holes Ø 11 mm

• 1x attaching hole Ø D mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 80x25x25
Intermediate plate no
Material Steel
ROHS-conformant yes
Suitable for connection Round conductor Rd 8-10 / flat conductor Fl 30
Surface Hot-dip galvanised
Type of connector End piece
Type of fastening screw Miscellaneous

Dimensions

Dimension d min. 11 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1607 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1607 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d min. Item no. Quantity SSU
5011 11 mm 5304997
10 piece
Downloads

Download

Download

EU declaration of conformity 5011 / 5304997 , 0.06MB , pdf
REACH Declaration of conformity 5011 / 5304997 , 0.12MB , pdf
RoHS Declaration of conformity 5011 / 5304997 , 0.13MB , pdf

5011 / 5304997
Download