Note: This article is discontinued. You can find the current article here: 7400992 / Connection shackle, conductive, for EÜK-2

Connection shackle, height 38 mm

Item no. 7400968 | EAN 4012195432944

38 mm
Product description
Product description
Duct connectors for conductive mounting of screed-covered underfloor installation duct.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 50x250x38
Duct height, min. 38 mm
Floor plate yes
Material Steel
Product series EÜK Trunking system
ROHS-conformant yes
Seal installation option no
Suitable for expansion joint yes
Surface Strip galvanised
Version for Strap
With equipotential bonding yes

Dimensions

Dimension a 250 mm
Dimension h 38 mm
Height 38 mm
Width 250 mm
All types

All types

Types Width Duct height, min. Item no. Quantity SSU
VL 19038E 190 mm 38 mm 7400962
1 piece
VL 25038E 250 mm 38 mm 7400968
1 piece
VL 35038E 350 mm 38 mm 7400974
1 piece
Downloads

Download

EU declaration of conformity VL 25038E / 7400968 , 0.11MB , pdf
Download
REACH Declaration of conformity VL 25038E / 7400968 , 0.12MB , pdf

No invitation to tender text is available for this product.