Note: This article is discontinued. You can find the current article here: 7400988 / Connection shackle, conductive, for EÜK-2

Connection shackle, height 38 mm

Item no. 7400962 | EAN 4012195432883

38 mm
Product description
Product description
Duct connectors for conductive mounting of screed-covered underfloor installation duct.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 50x190x38
Dimension a 190 mm
Dimension h 38 mm
Duct height, min. 38 mm
Floor plate yes
Height 38 mm
Material Steel
Seal installation option no
Suitable for expansion joint yes
Surface Strip galvanised
Version for Strap
Width 190 mm
With equipotential bonding yes
All types

All types

Types Width Duct height, min. Item no. Quantity SSU
VL 19038E 190 mm 38 mm 7400962
1 piece
VL 25038E 250 mm 38 mm 7400968
1 piece
VL 35038E 350 mm 38 mm 7400974
1 piece
Downloads

Download

EU declaration of conformity VL 19038E / 7400962 , 0.11MB , pdf
Download
REACH Declaration of conformity VL 19038E / 7400962 , 0.12MB , pdf

No invitation to tender text is available for this product.