Note: This article is discontinued. You can find the current article here: 7400992 / Connection shackle, conductive, for EÜK-2

Connection shackle, height 48 mm

Item no. 7400970 | EAN 4012195432951

48 mm
Product description
Product description
Duct connectors for conductive mounting of screed-covered underfloor installation duct.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 50x250x48
Duct height, min. 48 mm
Floor plate yes
Material Steel
Product series EÜK Trunking system
ROHS-conformant yes
Seal installation option no
Suitable for expansion joint yes
Surface Strip galvanised
Version for Strap
With equipotential bonding yes

Dimensions

Dimension a 250 mm
Dimension h 48 mm
Height 48 mm
Width 250 mm
All types

All types

Types Width Duct height, min. Item no. Quantity SSU
VL 19048E 190 mm 48 mm 7400964
1 piece
VL 25048E 250 mm 48 mm 7400970
1 piece
VL 35048E 350 mm 48 mm 7400976
1 piece
Downloads

Download

EU declaration of conformity VL 25048E / 7400970 , 0.11MB , pdf
Download
REACH Declaration of conformity VL 25048E / 7400970 , 0.12MB , pdf

No invitation to tender text is available for this product.