Note: This article is discontinued. You can find the current article here: 7400996 / Connection shackle, conductive, for EÜK-2

Connection shackle, height 48 mm

Item no. 7400976 | EAN 4012195433019

48 mm
Product description
Product description
Duct connectors for conductive mounting of screed-covered underfloor installation duct.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 50x350x48
Dimension a 350 mm
Dimension h 48 mm
Duct height, min. 48 mm
Floor plate yes
Height 48 mm
Material Steel
Seal installation option no
Suitable for expansion joint yes
Surface Strip galvanised
Version for Strap
Width 350 mm
With equipotential bonding yes
All types

All types

Types Width Duct height, min. Item no. Quantity SSU
VL 19048E 190 mm 48 mm 7400964
1 piece
VL 25048E 250 mm 48 mm 7400970
1 piece
VL 35048E 350 mm 48 mm 7400976
1 piece
Downloads

Download

EU declaration of conformity VL 35048E / 7400976 , 0.11MB , pdf
Download
REACH Declaration of conformity VL 35048E / 7400976 , 0.12MB , pdf

No invitation to tender text is available for this product.