Connection sleeve

Item no. 6410106 | EAN 4012197490157

Product description
Product description
Connection sleeve with full-length internal thread.
Technical data

Technical data

Colour Black
Continuous thread yes
Dimension M10x30mm
Dimension L 30 mm
Hexagonal yes
Length 30 mm
Material Steel
Shape Hexagonal
Surface Electrogalvanised, black-passivated
Thread M10
WAF 17
All types

All types

Types Length WAF Thread Item no. Quantity SSU
CSTR M8 G 24 mm 13 M8 6410081
50 piece
CSTR M10 G 30 mm 17 M10 6410103
50 piece
CSTR M10 G SW 30 mm 17 M10 6410106
50 piece
CSTR M12 G 40 mm 19 M12 6410111
25 piece
Downloads

No invitation to tender text is available for this product.