Connection sleeve

Item no. 6410103 | EAN 4012196202270

Product description
Product description
Connection sleeve with continuous internal thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Continuous thread yes
Dimension M10x30mm
Hexagonal yes
Material Steel
Product series Bolts and hooks
ROHS-conformant yes
Shape Hexagonal
Surface Electrogalvanised
Thread M10
WAF 17

Dimensions

Dimension 1, metric 10
Dimension 2, metric 10
Dimension L 30 mm
Length 30 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1436 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1436 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length WAF Thread Item no. Quantity SSU
CSTR M8 G 24 mm 13 M8 6410081
50 piece
CSTR M10 G 30 mm 17 M10 6410103
50 piece
CSTR M10 G SW 30 mm 17 M10 6410106
50 piece
CSTR M12 G 40 mm 19 M12 6410111
25 piece
Downloads

Download

Manufacturer's declaration of conformity CSTR M10 G / 6410103 , 0.57MB , pdf

CSTR M10 G / 6410103
Download