Note: This article is discontinued.

Connection strap for Parex spark gap

Item no. 5240247 | EAN 4012195413110

Product description
Product description
Attaching flange for installing OBO Parex spark gap 480 on insulating flanges.
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension Ø21mm
Drill hole diameter, min. 21 mm
Material Steel
Surface Hot galvanised
Version for For M20 bolt

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2279 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2279 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Drill hole diameter, min. Version for Item no. Quantity SSU
484 M12 13 mm For M12 bolt 5240220
2 piece
484 M16 17 mm For M16 bolt 5240239
2 piece
484 M20 21 mm For M20 bolt 5240247
2 piece
484 M24 25 mm For M24 bolt 5240255
2 piece
Downloads

Download

Download

REACH Declaration of conformity 484 M20 / 5240247 , 0.12MB , pdf
RoHS Declaration of conformity 484 M20 / 5240247 , 0.13MB , pdf

484 M20 / 5240247
Download