Note: This article is discontinued.

Connection strap for Parex spark gap

Item no. 5240255 | EAN 4012195413172

Product description
Product description
Attaching flange for installing OBO Parex spark gap 480 on insulating flanges.
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension Ø25mm
Drill hole diameter, min. 25 mm
Material Steel
ROHS-conformant yes
Surface Hot galvanised
Version for For M24 bolt

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2343 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2343 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Drill hole diameter, min. Version for Item no. Quantity SSU
484 M12 13 mm For M12 bolt 5240220
2 piece
484 M16 17 mm For M16 bolt 5240239
2 piece
484 M20 21 mm For M20 bolt 5240247
2 piece
484 M24 25 mm For M24 bolt 5240255
2 piece
Downloads

Download

Download

REACH Declaration of conformity 484 M24 / 5240255 , 0.12MB , pdf
RoHS Declaration of conformity 484 M24 / 5240255 , 0.13MB , pdf

484 M24 / 5240255
Download