Connection terminal to 14 mm

Item no. 5318084 | EAN 4012195421030

Cast steel
Product description
Product description
• Flange thickness to 8 and/or 14 mm
• With 4 hexagonal bolts M8
• Conforms to the requirements according to DIN V VDE V 0185-3, Section 4.5
  • Lightning current-tested
  • CO₂ footprint (PCF)
Technical data

Technical data

Clamping range, max. 8 mm
Dimension 8mm
Fit Rd 8-10 mm
Intermediate plate no
Lightning current carrying capacity N/50 kA
Material Cast steel
ROHS-conformant yes
Suitable for connection Round conductor Rd 8–10 / Rd 8–10
Surface Hot-dip galvanised
Type of connector Connection terminal
Type of fastening screw Hexagonal bolt

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4703 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4703 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Item no. Quantity SSU
272 8 Cast steel 5318084
20 piece
272 14 Cast steel 5318149
20 piece
Downloads

Download

EU declaration of conformity 272 8 / 5318084 , 0.06MB , pdf
REACH Declaration of conformity 272 8 / 5318084 , 0.12MB , pdf
RoHS Declaration of conformity 272 8 / 5318084 , 0.12MB , pdf

272 8 / 5318084
Download