Connector for expansion compensation DD

Item no. 6065974 | EAN 4012196218035

57 mm
1.5 mm
zinc
Product description
Product description
Straight connector for compensation of linear thermal expansion.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 60x100x200
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Straight connector
Wide-span version no

Dimensions

Dimension B 10 mm
Dimension L 200 mm
Height 57 mm
Height 2 in
Length 200 mm
Width 100 mm
Width 4 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,8394 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,8394 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Height Dimension B Plate thickness Colour Item no. Quantity SSU
RDV 610 DD 100 mm 57 mm 10 mm 1.5 mm zinc 6065974
2 piece
RDV 620 DD 200 mm 57 mm 200 mm 1.5 mm zinc 6065976
2 piece
RDV 630 DD 300 mm 57 mm 300 mm 1.5 mm zinc 6065978
2 piece
RDV 640 DD 400 mm 57 mm 400 mm 1.5 mm zinc 6065980
2 piece
RDV 650 DD 500 mm 57 mm 500 mm 1.5 mm zinc 6065982
2 piece
RDV 660 DD 600 mm 57 mm 600 mm 1.5 mm zinc 6065984
2 piece
Downloads

Download

EU declaration of conformity RDV 610 DD / 6065974 , 0.10MB , pdf
Download

RDV 610 DD / 6065974
Download