- Product description
-
Product descriptionStraight connector for compensation of linear thermal expansion.
-
- Technical data
-
Technical data
Adjustable connector, horizontal no Articulated connector, vertical no Colour zinc Connection type Screw connector Dimension 60x400x200 Maintain electrical functions no Material Steel Plate thickness 1,5 mm ROHS-conformant yes Rustproof steel, pickled no Suitable for cable ladder no Suitable for cable tray yes Suitable for cable tray system height 60 mm Suitable for mesh cable tray no Surface Strip galvanised zinc/aluminium, Double Dip Version for Straight connector Wide-span version no Dimensions
Dimension B 400 mm Dimension L 200 mm Height 57 mm Height 2 in Length 200 mm Width 16 in Width 400 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 4,017 kg CO2e / 1 Piece CO₂ Footprint (GWP) 4,017 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-27T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet RDV 640 DD / 6065980 , 0.18MB , pdfEU declaration of conformity RDV 640 DD / 6065980 , 0.10MB , pdfUK Declaration of Conformity RDV 640 DD / 6065980 , 0.09MB , pdfREACH Declaration of conformity RDV 640 DD / 6065980 , 0.12MB , pdfRoHS Declaration of conformity RDV 640 DD / 6065980 , 0.13MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English