Control T piece with thread

Item no. 2047608 | EAN 4012195957775

Product description
Product description
Die-cast aluminium T piece, with internal thread, for mounting in pipe sections as a junction.

Removable cover for easier cable routing and later checking.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Protection rating IP 54
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Brushed surface no
Dimension M40x1,5
Halogen-free no
Material Cast aluminium
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Size 40
Thread M40x1,5
Version for Thread

Dimensions

Dimension D 96 mm
Dimension L 156 mm
Dimension m (mm) M40x1,5
Length 156 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,2814 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,2814 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension D Dimension L Size Item no. Quantity SSU
SKTM16W ALU 47.5 mm 72 mm 16 2047604
5 piece
SKTM20W ALU 65 mm 102 mm 20 2047605
5 piece
SKTM25W ALU 75 mm 115 mm 25 2047606
5 piece
SKTM32W ALU 96 mm 156 mm 32 2047607
4 piece
SKTM40W ALU 96 mm 156 mm 40 2047608
4 piece
SKTM50W ALU 124.5 mm 194 mm 50 2047609
2 piece
Downloads

Download

EU declaration of conformity SKTM40W ALU / 2047608 , 0.11MB , pdf
Download

SKTM40W ALU / 2047608
Download