Note: This article is discontinued.

Convection grid profile

Item no. 6287701 | EAN 4012195146582

Product description
Product description
Sloping convection grid, for optically attractive closing of spaces between the device installation trunking and the wall. The convection grid profiles are suitable for horizontal and vertical mounting.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Cream; RAL 9001
Dimension 20x22x2000mm
Halogen-free yes
Material Aluminium

Dimensions

Height 21,7 mm
Length 2000 mm
Width 19,3 mm
All types

All types

Types Length Colour Item no. Quantity SSU
KG2RW 2000 2000 mm Pure white; RAL 9010 6287700
2 m
KG2CW 2000 mm Cream; RAL 9001 6287701
2 m
KG2LGR 2000 mm Light grey; RAL 7035 6287702
2 m
KG2RW 3000 3000 mm Pure white; RAL 9010 6287710
3 m
KG2EL 3000 3000 mm aluminium 6287723
3 m
KG2EL 2000 2000 mm aluminium 6287733
2 m
Downloads

Download

EU declaration of conformity KG2CW / 6287701 , 0.10MB , pdf
Download
UK Declaration of Conformity KG2CW / 6287701 , 0.09MB , pdf

No invitation to tender text is available for this product.