- Product description
-
Product descriptionCorner connector for cable trays with side height 60 mm.
Fastening materials should be ordered separately.
-
- Technical data
-
Technical data
Adjustable connector, horizontal no Articulated connector, vertical no Colour zinc Connection type Screw connector Dimension 240 x 130 Maintain electrical functions no Material Steel Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Suitable for cable ladder no Suitable for cable tray yes Suitable for cable tray system height 60 mm Suitable for mesh cable tray no Surface Strip galvanised Version for Corner connector Wide-span version no Dimensions
Height 55 mm Length 130 mm - All types
- Downloads
-
Data sheet REV 60 FS RU / 6067973 , 0.17MB , pdfCatalogue Cable support systems , 2.10MB , pdfEU declaration of conformity REV 60 FS RU / 6067973 , 0.10MB , pdfREACH Declaration of conformity REV 60 FS RU / 6067973 , 0.13MB , pdfRoHS Declaration of conformity REV 60 FS RU / 6067973 , 0.13MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English