Note: This article is discontinued.

Cover clamp 85 A2

Item no. 6065546 | EAN 4012196517756

Product description
Product description
Cover clamp for secure fastening of covers on cable trays and cable ladders.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Ladder/tray height 85
Material Stainless steel 1.4310
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated

Dimensions

Dimension B 95,9 mm
All types

All types

Types Item no. Quantity SSU
DKL 35 A2 6065503
20 piece
DKL 60 A2 6065538
20 piece
DKL 85 A2 6065546
20 piece
DKL 110 A2 6065554
20 piece
Downloads

Download

EU declaration of conformity DKL 85 A2 / 6065546 , 0.10MB , pdf
Download
REACH Declaration of conformity DKL 85 A2 / 6065546 , 0.12MB , pdf

DKL 85 A2 / 6065546
Download