Note: This article is discontinued.

Cover for 45° bend A4

Item no. 7133984 | EAN 4012195866480

1 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B100mm
Dimension B 100 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Stainless steel 1.4571
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 4 in
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 100 A4 100 mm 1 mm 7133984
1 piece
DFB 45 200 A4 200 mm 1 mm 7133986
1 piece
DFB 45 300 A4 300 mm 1 mm 7133988
1 piece
Downloads

Download

EU declaration of conformity DFB 45 100 A4 / 7133984 , 0.10MB , pdf
Download

DFB 45 100 A4 / 7133984
Download