Note: This article is discontinued. You can find the current article here: 6036452 / Cover, 45° bend DD

Cover for 45° bend FT

Item no. 7132004 | EAN 4012196923656

1 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Colour zinc
Dimension B200mm
Dimension B 200 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 3 St.
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 100 FT 100 mm 1 mm 7132002
1 piece
DFB 45 200 FT 200 mm 1 mm 7132004
1 piece
DFB 45 300 FT 300 mm 1 mm 7132006
1 piece
Downloads

Download

Download

EU declaration of conformity DFB 45 200 FT / 7132004 , 0.10MB , pdf
Download

Download

DFB 45 200 FT / 7132004
Download