Note: This article is discontinued. You can find the current article here: 6036452 / Cover, 45° bend DD

Cover for 45° Magic bend DD

Item no. 7138402 | EAN 4012195928843

1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B=150mm
Dimension B 150 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,05 in
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 150 mm
Width 6 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 45 100 DD 100 mm 1.25 mm 7138400
1 piece
DFBM 45 150 DD 150 mm 1.25 mm 7138402
1 piece
DFBM 45 200 DD 200 mm 1.25 mm 7138404
1 piece
DFBM 45 300 DD 300 mm 1.25 mm 7138406
1 piece
DFBM 45 400 DD 400 mm 1.25 mm 7138408
1 piece
DFBM 45 500 DD 500 mm 1.25 mm 7138410
1 piece
DFBM 45 600 DD 600 mm 1.25 mm 7138412
1 piece
Downloads

Download

EU declaration of conformity DFBM 45 150 DD / 7138402 , 0.10MB , pdf
Download

Download

DFBM 45 150 DD / 7138402
Download