Note: This article is discontinued. You can find the current article here: 6036454 / Cover, 45° bend DD

Cover for 45° Magic bend DD

Item no. 7138404 | EAN 4012195928867

1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B=200mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
Plate thickness 0,05 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 200 mm
Width 8 in
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 45 150 DD 150 mm 1.25 mm 7138402
1 piece
DFBM 45 200 DD 200 mm 1.25 mm 7138404
1 piece
DFBM 45 300 DD 300 mm 1.25 mm 7138406
1 piece
DFBM 45 400 DD 400 mm 1.25 mm 7138408
1 piece
DFBM 45 500 DD 500 mm 1.25 mm 7138410
1 piece
DFBM 45 600 DD 600 mm 1.25 mm 7138412
1 piece
Downloads

Download

EU declaration of conformity DFBM 45 200 DD / 7138404 , 0.10MB , pdf
Download

DFBM 45 200 DD / 7138404
Download