Note: This article is discontinued. You can find the current article here: 6036976 / Cover, 90° bend A2

Cover for 90° bend A2

Item no. 7134924 | EAN 4012196255016

1 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

The 100 mm width has a rectangular shape and does not correspond to the image.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension B300mm
Dimension B 300 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Stainless steel 1.4301
Number of turn buckles 3 St.
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 12 in
Width 300 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 200 A2 200 mm 1 mm 7134916
1 piece
DFB 90 300 A2 300 mm 1 mm 7134924
1 piece
Downloads

Download

EU declaration of conformity DFB 90 300 A2 / 7134924 , 0.10MB , pdf
Download

DFB 90 300 A2 / 7134924
Download