Note: This article is discontinued. You can find the current article here: 6036974 / Cover, 90° bend A2

Cover for 90° bend A2

Item no. 7134916 | EAN 4012196254958

1 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

The 100 mm width has a rectangular shape and does not correspond to the image.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour stainless steel
Dimension B200mm
Dimension B 200 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Stainless steel 1.4301
Number of turn buckles 3 St.
Plate thickness 0,04 in
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 8 in
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 200 A2 200 mm 1 mm 7134916
1 piece
DFB 90 300 A2 300 mm 1 mm 7134924
1 piece
Downloads

Download

EU declaration of conformity DFB 90 200 A2 / 7134916 , 0.10MB , pdf
Download

DFB 90 200 A2 / 7134916
Download