Note: This article is discontinued. You can find the current article here: 6036954 / Cover, 90° bend DD

Cover for 90° bend DD

Item no. 7130546 | EAN 4012196251292

1 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension B200mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 3 St.
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,04 in
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 8 in
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 100 DD 100 mm 1 mm 7130511
1 piece
DFB 90 150 DD 150 mm 1 mm 7130538
1 piece
DFB 90 200 DD 200 mm 1 mm 7130546
1 piece
DFB 90 300 DD 300 mm 1 mm 7130562
1 piece
Downloads

Download

EU declaration of conformity DFB 90 200 DD / 7130546 , 0.10MB , pdf
Download

DFB 90 200 DD / 7130546
Download