Note: This article is discontinued. You can find the current article here: 6036958 / Cover, 90° bend DD

Cover for 90° bend DD

Item no. 7130589 | EAN 4012196251414

1.25 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension B400mm
Dimension B 400 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 5 St.
Plate thickness 0,05 in
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 400 mm
Width 16 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 400 DD 400 mm 1.25 mm 7130589
1 piece
DFB 90 500 DD 500 mm 1.25 mm 7130600
1 piece
DFB 90 550 DD 550 mm 1.25 mm 7130619
1 piece
DFB 90 600 DD 600 mm 1.25 mm 7130627
1 piece
Downloads

Download

EU declaration of conformity DFB 90 400 DD / 7130589 , 0.10MB , pdf
Download

Download

DFB 90 400 DD / 7130589
Download