Note: This article is discontinued. You can find the current article here: 6036904 / Cover, 90° bend FS

Cover for 90° bend FS

Item no. 7129637 | EAN 4012196250813

1 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension B200mm
Dimension B 200 mm
Dimension H 15 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 3 St.
Plate thickness 0,04 in
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanized
Width 8 in
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 100 FS 100 mm 1 mm 7129610
1 piece
DFB 90 150 FS 150 mm 1 mm 7129629
1 piece
DFB 90 200 FS 200 mm 1 mm 7129637
1 piece
DFB 90 300 FS 300 mm 1 mm 7129653
1 piece
Downloads

Download

EU declaration of conformity DFB 90 200 FS / 7129637 , 0.10MB , pdf
Download

Download

DFB 90 200 FS / 7129637
Download