Note: This article is discontinued. You can find the current article here: 6036906 / Cover, 90° bend FS

Cover for 90° bend FS

Item no. 7129653 | EAN 4012196250875

1 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension B300mm
Dimension B 300 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 3 St.
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanized
Width 300 mm
Width 12 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 100 FS 100 mm 1 mm 7129610
1 piece
DFB 90 150 FS 150 mm 1 mm 7129629
1 piece
DFB 90 200 FS 200 mm 1 mm 7129637
1 piece
DFB 90 300 FS 300 mm 1 mm 7129653
1 piece
Downloads

Download

EU declaration of conformity DFB 90 300 FS / 7129653 , 0.10MB , pdf
Download

Download

DFB 90 300 FS / 7129653
Download