Note: This article is discontinued. You can find the current article here: 6036950 / Cover, 90° bend DD

Cover for 90° Magic bend DD

Item no. 7138540 | EAN 4012195929192

1.25 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension B=100mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
Plate thickness 0,05 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 100 mm
Width 100 mm
Width 4 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,8723 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 8,8723 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 90 100 DD 100 mm 1.25 mm 7138540
1 piece
DFBM 90 200 DD 200 mm 1.25 mm 7138544
1 piece
DFBM 90 300 DD 300 mm 1.25 mm 7138546
1 piece
DFBM 90 400 DD 400 mm 1.25 mm 7138548
1 piece
DFBM 90 500 DD 500 mm 1.25 mm 7138550
1 piece
DFBM 90 600 DD 600 mm 1.25 mm 7138552
1 piece
Downloads

Download

EU declaration of conformity DFBM 90 100 DD / 7138540 , 0.10MB , pdf
Download

DFBM 90 100 DD / 7138540
Download