Note: This article is discontinued.
You can find the current article here: 6036960 / Cover, 90° bend DD
- Product description
-
Product descriptionCover for 90° bend with pre-mounted turn buckles.
The cover can be used with fittings of all side heights.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Dimension B=500mm Fastening type Sash lock Hinged no Maintain electrical functions no Material Steel Plate thickness 0,05 in Plate thickness 1,25 mm Rustproof steel, pickled no Suitable for cable ladder no Suitable for cable tray yes Suitable for mesh cable tray no Surface Strip galvanised zinc/aluminium, Double Dip Dimensions
Dimension B 500 mm Width 500 mm - All types
- Downloads
-
Data sheet DFBM 90 500 DD / 7138550 , 0.17MB , pdfEU declaration of conformity DFBM 90 500 DD / 7138550 , 0.10MB , pdfREACH Declaration of conformity DFBM 90 500 DD / 7138550 , 0.12MB , pdfRoHS Declaration of conformity DFBM 90 500 DD / 7138550 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf