Note: This article is discontinued. You can find the current article here: 6042483 / Cover for add-on tee A4

Cover for add-on tee 400‒600

Item no. 7136980 | EAN 4012195866879

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B600mm
Fastening type Sash lock
Height 35 mm
Material Stainless steel 1.4571
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Wide-span version no
Width 24 in
Width 600 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAA 400 A4 400 mm 1.25 mm 7136937
1 piece
DFAA 500 A4 500 mm 1.25 mm 7136944
1 piece
DFAA 600 A4 600 mm 1.25 mm 7136980
1 piece
Downloads

Download

EU declaration of conformity DFAA 600 A4 / 7136980 , 0.10MB , pdf
Download

DFAA 600 A4 / 7136980
Download