Note: This article is discontinued. You can find the current article here: 6042409 / Cover for add-on tee FS

Cover for add-on tee 400-600 FS

Item no. 7128487 | EAN 4012196249190

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Colour zinc
Dimension B400mm
Dimension B 400 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 4 St.
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAA 400 FS 400 mm 1.25 mm 7128487
1 piece
DFAA 500 FS 500 mm 1.25 mm 7128509
1 piece
DFAA 550 FS 550 mm 1.25 mm 7128517
1 piece
DFAA 600 FS 600 mm 1.25 mm 7128525
1 piece
Downloads

Download

EU declaration of conformity DFAA 400 FS / 7128487 , 0.10MB , pdf
Download

Download

DFAA 400 FS / 7128487
Download