Note: This article is discontinued. You can find the current article here: 6042475 / Cover for add-on tee A4

Cover for add-on tee A4

Item no. 7136921 | EAN 4012195866800

1 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B200mm
Dimension B 200 mm
Fastening type Sash lock
Height 35 mm
Material Stainless steel 1.4571
Material thickness 1 mm
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Wide-span version no
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAA 200 A4 200 mm 1 mm 7136921
1 piece
DFAA 300 A4 300 mm 1 mm 7136929
1 piece
Downloads

Download

EU declaration of conformity DFAA 200 A4 / 7136921 , 0.10MB , pdf
Download

DFAA 200 A4 / 7136921
Download