Note: This article is discontinued. You can find the current article here: 6042437 / Cover for add-on tee DD

Cover for add-on tee DD

Item no. 7131348 | EAN 4012196252312

1 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B300mm
Dimension B 300 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1 mm
Number of turn buckles 4 St.
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version no
Width 300 mm
Width 12 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAA 100 DD 100 mm 1 mm 7131305
1 piece
DFAA 200 DD 200 mm 1 mm 7131321
1 piece
DFAA 300 DD 300 mm 1 mm 7131348
1 piece
Downloads

Download

EU declaration of conformity DFAA 300 DD / 7131348 , 0.10MB , pdf
Download

DFAA 300 DD / 7131348
Download