Note: This article is discontinued. You can find the current article here: 7027804 / Cover, cross-over FS

Cover for cross-over FS

Item no. 7128657 | EAN 4012196249558

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B300mm
Dimension B 300 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 4 St.
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 12 in
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
DFK 100 FS 100 mm 7128614
1 piece
DFK 150 FS 150 mm 7128622
1 piece
DFK 200 FS 200 mm 7128630
1 piece
DFK 300 FS 300 mm 7128657
1 piece
Downloads

Download

EU declaration of conformity DFK 300 FS / 7128657 , 0.10MB , pdf
Download

DFK 300 FS / 7128657
Download